Manual Clamping
Small, stainless steel toggle clamp series for light duty clamping in tight spaces with flanged base and U-bar.

205-USS

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.29
Maximum Holding Capacity (lbf) 75
Weight (lb) 0.07
Clamp Arm Length (in) 0.76
Clamp Arm Length (mm) 19.3
Height Under Clamp Arm (mm) 7.4
Weight (kg) 0.03
Maxmum Holding Capacity (N) 340
Flanged Washers 105906
Accomodates Workpiece Variation No
Spindle Assembly 205943
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 90
Application - Welding Poor/Low
Application - Food Processing Fair/Medium
Clamp Arm Style U-Bar
Standard Material Stainless Steel
Handle Horizonal
Application - Machining Poor/Low
Product Function Clamping
Product Type Standard
Application - Checking Fixtures Excellent/High
Product Type Horizontal Hold-Down Clamps
Base Mounting Style Flange
Application - Assembly Excellent/High
Service Environment Normal
Product Series 205
Duty Cycle 2
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 80
Toggle Lock Plus No
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top