Manual Clamping
Destaco’s large diameter swivel spindles are clamp accessories that are available in a range of lengths, width, and thread types.

207209

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 2.56
Thread (in) 1/4-20
Cap Width (in) 1
Cap Width (mm) 25.4
Length (mm) 65
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Type Clamp Accessories
Accessory Type Large Diameter Swivel Spindle
Product Function Clamping
Back to Top