Manual Clamping
Destaco’s 213208 Series of cone-tip, bonded neoprene spindles are designed as clamp accessories.

210208

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 3.5
Cap Width (in) 0.88
Thread (in) 3/8-16
Cap Width (mm) 22.4
Length (mm) 88.9
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Product Series Clamp acessories
Product Function Clamping
Accessory Type Cone-Tip Bonded Neoprene Spindle
Back to Top