Manual Clamping
Destaco’s large diameter swivel spindles are clamp accessories that are available in a range of lengths, width, and thread types.

210209

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 3/8-16
Cap Width (in) 2
Length (in) 3.56
Cap Width (mm) 50.8
Length (mm) 90.4
Accessory Type Large Diameter Swivel Spindle
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Product Series Clamp acessories
Back to Top