Manual Clamping
Destaco’s 213208 Series of cone-tip, bonded neoprene spindles are designed as clamp accessories.

213208

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.75
Thread (in) 1/4-20
Length (in) 2.25
Cap Width (mm) 19.1
Length (mm) 57.2
Product Type Clamp Accessories
Accessory Type Cone-Tip Bonded Neoprene Spindle
Product Series Clamp acessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top