Manual Clamping
Low profile, horizontal hold down clamp with solid bar and flanged base.

215-S

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1
Clamp Arm Length (in) 2.29
Weight (lb) 0.33
Maximum Holding Capacity (lbf) 200
Clamp Arm Length (mm) 58.2
Weight (kg) 0.15
Height Under Clamp Arm (mm) 25.4
Maxmum Holding Capacity (N) 8590
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Clamp Arm Style Solid Bar
Handle Horizonal
Product Function Clamping
Bolt Retainer 205105
Base Mounting Style Flange
Application - Wood-Working Excellent/High
Service Environment Normal
Standard Material Steel
Duty Cycle 2
Toggle Lock Plus No
Product Series 215
Application - Assembly Excellent/High
Application - Welding Fair/Medium
Application - Checking Fixtures Excellent/High
Product Type Standard
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
Clamp Bar Opening (+10°) (degrees) 87
Handle Opening (+10°) 78
Back to Top