Manual Clamping
Destaco’s neoprene caps are clamp accessories that are available in a range of spindle diameters and cap heights/widths.

215119

Visit Product Series:
CAD

Product Details Unit View:
For Spindle Diameter (in) 1/4
Cap Width (in) 0.63
Cap Height (in) 0.44
Cap Height (mm) 11.2
Cap Width (mm) 16
For Spindle Diameter (mm) M6
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Function Clamping
Accessory Type Neoprene Cap
Product Type Clamp Accessories
Back to Top