Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

215208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 1/4-20
Cap Width (in) 0.66
Length (in) 2.13
Cap Width (mm) 16.8
Length (mm) 54.1
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Function Clamping
Product Series Clamp acessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top