Manual Clamping
Destaco’s polyurethane caps with flat tips are available in a range of spindle diameters and cap heights/widths.

215219

Visit Product Series:
CAD

Product Details Unit View:
For Spindle Diameter (in) 1/4
Cap Height (in) 0.69
Cap Width (in) 0.81
Cap Width (mm) 20.6
For Spindle Diameter (mm) M6
Cap Height (mm) 17.5
Product Series Clamp acessories
Accessory Type Polyurethane Cap, Flat-Tip
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top