Manual Clamping
Destaco’s neoprene caps are clamp accessories that are available in a range of spindle diameters and cap heights/widths.

225119

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.75
Cap Height (in) 0.5
For Spindle Diameter (in) 5/16
Cap Width (mm) 19.1
Cap Height (mm) 12.7
For Spindle Diameter (mm) M8
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Product Series Clamp acessories
Accessory Type Neoprene Cap
Back to Top