Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

225208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 5/16-18
Cap Width (in) 0.75
Length (in) 2.25
Length (mm) 57.2
Cap Width (mm) 19.1
Product Series Clamp acessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Accessory Type Flat-Tip Bonded Neoprene Spindle
Back to Top