Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and open bar with black finish.

227-U-L

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 500
Clamp Arm Length (in) 2.39
Height Under Clamp Arm (in) 1.25
Maxmum Holding Capacity (N) 2220
Weight (kg) 0.31
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 60.7
Base Mounting Style Flange
Handle Horizonal
Toggle Lock Plus No
Standard Material Steel
Service Environment Normal
Duty Cycle 2
Application - Closures Excellent/High
Product Type Standard
Application - Welding Fair/Medium
Clamp Bar Opening (+10°) (degrees) 91
Product Function Clamping
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Product Series 227
Application - Assembly Excellent/High
Clamp Arm Style Open U-Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Excellent/High
Handle Opening (+10°) 56
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-04
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top