Manual Clamping
Low profile, horizontal hold down clamp with neoprene spindle, Toggle Lock Plus capability, and flanged base with U-bar.

235-UR

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.7
Weight (lb) 1.63
Clamp Arm Length (in) 4.16
Maximum Holding Capacity (lbf) 750
Weight (kg) 0.74
Height Under Clamp Arm (mm) 43.2
Maxmum Holding Capacity (N) 3340
Clamp Arm Length (mm) 105.7
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Food Processing Fair/Medium
Spindle Assembly 240208-M
Application - Closures Excellent/High
Standard Material Steel
Application - Wood-Working Excellent/High
Flanged Washers 235106
Handle Horizonal
Product Series 235
Duty Cycle 2
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus Yes
Product Type Standard
Application - Welding Fair/Medium
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 92
Base Mounting Style Flange
Product Function Clamping
Service Environment Normal
Handle Opening (+10°) 70
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top