Manual Clamping
Destaco’s neoprene caps are clamp accessories that are available in a range of spindle diameters and cap heights/widths.

235119

Visit Product Series:
CAD

Product Details Unit View:
Cap Height (in) 0.53
Cap Width (in) 0.88
For Spindle Diameter (in) 3/8
For Spindle Diameter (mm) M10
Cap Height (mm) 13.5
Cap Width (mm) 22.4
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Accessory Type Neoprene Cap
Product Type Clamp Accessories
Product Function Clamping
Back to Top