Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

235208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 3/8-16
Cap Width (in) 0.88
Length (in) 5.75
Length (mm) 146.1
Cap Width (mm) 22.4
Product Series Clamp acessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Type Clamp Accessories
Product Function Clamping
Back to Top