Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

240203

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.56
Thread (in) 3/8-16
Length (in) 4.25
Cap Width (mm) 14.2
Length (mm) 108
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Type Clamp Accessories
Accessory Type Hex-Head Spindle
Product Function Clamping
Back to Top