Manual Clamping
Destaco’s CPI-DC-2525S-8 Series of straight brackets with swivel capability are designed to connect a 25 mm tube to a 25 mm tube.

250206

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 1/2-13
Cap Width (in) 1
Length (in) 4.63
Length (mm) 117.6
Cap Width (mm) 25.4
Product Series Clamp acessories
Product Type Clamp Accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Swivel Foot Spindle
Back to Top