Manual Clamping
Destaco�s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

267208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 5/8/2011
Length (in) 5
Cap Width (in) 1.38
Length (mm) 127
Cap Width (mm) 35.1
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Type Clamp Accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top