Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

305203

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.31
Thread (in) 10-32
Length (in) 1.12
Length (mm) 28.4
Cap Width (mm) 8
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Type Clamp Accessories
Accessory Type Hex-Head Spindle
Product Function Clamping
Back to Top