center_distance_in_english
1.5748031496063
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.697
Internal Inertia (lb-in²)
0.41
output_overturning_moment_capacity_inlb_english
405
maximum_torque_inlb_english
84
output_thrust_axial_capacity_lb_english
492
B10 Torque Capacity (in-lb)
124
Output Radial Capacity (lb)
206
output_shaft_dia_in_english
0.63
output_radial_capactiry_lb_english
206
Internal Inertia (lb-in²)
0.41
Center Distance (in)
1.6
Output Shaft Diameter (in)
0.63
b10_torque_capacity_inlb_english
124
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.58
Output Thrust/Axial Capacity (lb)
492
Output Overturning Moment Capacity (in-lb)
405
Maximum Torque (in-lb)
84
output_radial_capactiry_n_metric
917
center_distance_mm_metric
40
output_thrust_axial_capacity_n_metric
2189
output_shaft_dia_mm_metric
16
Output Shaft Diameter (mm)
16
Maximum Torque (Nm)
9.5
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00163
Output Thrust/Axial Capacity (N)
2189
Output Overturning Moment Capacity (Nm)
46
b10_torque_capacity_nm_metric
14
Output Radial Capacity (N)
917
B10 Torque Capacity (Nm)
14
Center Distance (mm)
40
output_overturning_moment_capacity_nm_metric
46
Internal Inertia (kgm²)
0.00012
Maximum Torque (Nm)
9.5
Internal Inertia (kgm²)
0.00012
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002