b10_torque_capacity_inlb_english
249
center_distance_in_english
1.5748031496063
output_overturning_moment_capacity_inlb_english
405
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
0.83
Internal Inertia (lb-in²)
0.44
Internal Inertia (lb-in²)
0.44
B10 Torque Capacity (in-lb)
249
Output Overturning Moment Capacity (in-lb)
405
output_radial_capactiry_lb_english
206
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.103
Center Distance (in)
1.6
Output Radial Capacity (lb)
206
Output Thrust/Axial Capacity (lb)
492
maximum_torque_inlb_english
154
Output Shaft Diameter (in)
0.63
Maximum Torque (in-lb)
154
output_shaft_dia_in_english
0.63
output_thrust_axial_capacity_lb_english
492
Output Radial Capacity (N)
917
output_overturning_moment_capacity_nm_metric
46
output_radial_capactiry_n_metric
917
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00003
Output Thrust/Axial Capacity (N)
2189
Internal Inertia (kgm²)
0.000129
Maximum Torque (Nm)
17.4
output_shaft_dia_mm_metric
16
Output Shaft Diameter (mm)
16
output_thrust_axial_capacity_n_metric
2189
b10_torque_capacity_nm_metric
28.1
Maximum Torque (Nm)
17.4
Output Overturning Moment Capacity (Nm)
46
Center Distance (mm)
40
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
28.1
Internal Inertia (kgm²)
0.000129
center_distance_mm_metric
40
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00024