Manual Clamping
Destaco’s special neoprene caps are designed for slipping on threaded spindle rods.

424107

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.44
For Spindle Diameter (in) 7/32
Cap Height (in) 0.44
For Spindle Diameter (mm) M6
Cap Height (mm) 11.2
Cap Width (mm) 11.2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Special Neoprene Cap
Product Type Clamp Accessories
Product Function Clamping
Product Series Clamp acessories
Back to Top