Manual Clamping
Destaco’s CPI-DC-2525S-8 Series of straight brackets with swivel capability are designed to connect a 25 mm tube to a 25 mm tube.

468206-AL

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 3
Cap Width (in) 0.63
Thread (in) 3/8-16
Length (mm) 76.2
Cap Width (mm) 16
Product Function Clamping
Product Series Clamp acessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Swivel Foot Spindle
Product Type Clamp Accessories
Back to Top