output_radial_capactiry_lb_english
4004
Center Distance (in)
5.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
117.662
Output Overturning Moment Capacity (in-lb)
8509
B10 Torque Capacity (in-lb)
2616
maximum_torque_inlb_english
3062
b10_torque_capacity_inlb_english
2616
center_thru_hole_diameter_in_english
1.5
center_distance_in_english
5.5
Center Thru Hole Diameter (in)
1.5
Output Radial Capacity (lb)
4004
Internal Inertia (lb-in²)
58
Height To Mounting Surface (in)
10.875
Mounting Surface Diameter (in)
4.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
14.657
Output Thrust/Axial Capacity (lb)
2759
output_thrust_axial_capacity_lb_english
2759
output_overturning_moment_capacity_inlb_english
8509
Maximum Torque (in-lb)
3062
height_t0_mounting_surface_in_english
10.875
Internal Inertia (lb-in²)
58
mounting_surface_diameter_in_english
4.25
Imperial or Metric Product
Imperial
center_thru_hole_diameter_mm_metric
38.1
Center Distance (mm)
139.7
Mounting Surface Diameter (mm)
108.0
center_distance_mm_metric
139.7
Output Overturning Moment Capacity (Nm)
961
mounting_surface_diameter_mm_metric
107.95
Maximum Torque (Nm)
346
height_t0_mounting_surface_mm_metric
276.225
B10 Torque Capacity (Nm)
296
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.034
Height To Mounting Surface (mm)
276.2
Internal Inertia (kgm²)
0.017
output_overturning_moment_capacity_nm_metric
961
Center Thru Hole Diameter (mm)
38.1
Internal Inertia (kgm²)
0.017
output_thrust_axial_capacity_n_metric
12278
b10_torque_capacity_nm_metric
296
Output Thrust/Axial Capacity (N)
12278
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00429
Output Radial Capacity (N)
17818
output_radial_capactiry_n_metric
17818
Maximum Torque (Nm)
346