maximum_torque_inlb_english
7582
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.211
b10_torque_capacity_inlb_english
6909
Output Thrust/Axial Capacity (lb)
2759
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.097
Center Thru Hole Diameter (in)
1.5
Center Distance (in)
5.5
Height To Mounting Surface (in)
10.875
height_t0_mounting_surface_in_english
10.875
output_radial_capactiry_lb_english
4004
Internal Inertia (lb-in²)
62
Mounting Surface Diameter (in)
4.25
center_distance_in_english
5.5
center_thru_hole_diameter_in_english
1.5
Maximum Torque (in-lb)
7582
output_thrust_axial_capacity_lb_english
2759
Output Radial Capacity (lb)
4004
B10 Torque Capacity (in-lb)
6909
output_overturning_moment_capacity_inlb_english
8509
Internal Inertia (lb-in²)
62
mounting_surface_diameter_in_english
4.25
Output Overturning Moment Capacity (in-lb)
8509
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00061
Maximum Torque (Nm)
857
center_distance_mm_metric
139.7
Internal Inertia (kgm²)
0.0181
Output Thrust/Axial Capacity (N)
12278
output_radial_capactiry_n_metric
17818
Imperial or Metric Product
Imperial
height_t0_mounting_surface_mm_metric
276.225
Internal Inertia (kgm²)
0.0181
Mounting Surface Diameter (mm)
108.0
mounting_surface_diameter_mm_metric
107.95
b10_torque_capacity_nm_metric
781
Maximum Torque (Nm)
857
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
center_thru_hole_diameter_mm_metric
38.1
output_thrust_axial_capacity_n_metric
12278
output_overturning_moment_capacity_nm_metric
961
Height To Mounting Surface (mm)
276.2
Output Overturning Moment Capacity (Nm)
961
Center Thru Hole Diameter (mm)
38.1
Center Distance (mm)
139.7
Output Radial Capacity (N)
17818
B10 Torque Capacity (Nm)
781