Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27.331
output_radial_capactiry_lb_english
4004
height_t0_mounting_surface_in_english
10.875
Height To Mounting Surface (in)
10.875
output_thrust_axial_capacity_lb_english
2759
output_overturning_moment_capacity_inlb_english
8509
Mounting Surface Diameter (in)
4.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.359
Center Thru Hole Diameter (in)
1.5
mounting_surface_diameter_in_english
4.25
Center Distance (in)
5.5
center_thru_hole_diameter_in_english
1.5
b10_torque_capacity_inlb_english
8219
Internal Inertia (lb-in²)
66
maximum_torque_inlb_english
7708
Output Radial Capacity (lb)
4004
Output Overturning Moment Capacity (in-lb)
8509
Maximum Torque (in-lb)
7708
Output Thrust/Axial Capacity (lb)
2759
B10 Torque Capacity (in-lb)
8219
Internal Inertia (lb-in²)
66
center_distance_in_english
5.5
Center Thru Hole Diameter (mm)
38.1
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00098
height_t0_mounting_surface_mm_metric
276.225
b10_torque_capacity_nm_metric
929
Height To Mounting Surface (mm)
276.2
Imperial or Metric Product
Imperial
Mounting Surface Diameter (mm)
108.0
Center Distance (mm)
139.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Maximum Torque (Nm)
871
mounting_surface_diameter_mm_metric
107.95
output_overturning_moment_capacity_nm_metric
961
Maximum Torque (Nm)
871
B10 Torque Capacity (Nm)
929
output_radial_capactiry_n_metric
17818
center_thru_hole_diameter_mm_metric
38.1
center_distance_mm_metric
139.7
Internal Inertia (kgm²)
0.0193
Output Overturning Moment Capacity (Nm)
961
output_thrust_axial_capacity_n_metric
12278
Internal Inertia (kgm²)
0.0193
Output Thrust/Axial Capacity (N)
12278
Output Radial Capacity (N)
17818