Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 505-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

505503-L

Visit Product Series:
CAD

Product Details Unit View:
Handle Diameter (in) 0.87
Handle Length (in) 6.26
Handle Diameter (mm) 22.0
Handle Length (mm) 159.0
Duty Cycle 3
Application - Machining Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Series Clamp acessories
Used With Model/Series 505-MB|505-MBLSC
Product Type Clamp Accessories
Application - Welding Excellent/High
Application - Closures Poor/Low
Application - Wood-Working Poor/Low
Standard Material Steel
Application - Checking Fixtures Fair/Medium
Accessory Type Handle
Application - Assembly Excellent/High
Application - Food Processing Not Recommended
Back to Top