Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 506-MLB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

506-MLB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.38
Height To Top Of Clamp Arm (in) 6.46
Weight (lb) 6.17
Maximum Holding Capacity (lbf) 5000
Weight (kg) 2.8
Maxmum Holding Capacity (N) 22500
Clamp Arm Length (mm) 35.1
Height To Top Of Clamp Arm (mm) 164.1
Accomodates Workpiece Variation No
Base Mounting Style Long
Handle Vertical
Application - Checking Fixtures Fair/Medium
Service Environment Harsh/Dirty
Product Series 500 Series
Application - Welding Excellent/High
Product Type Modular Hold-Down Clamps
Clamp Bar Opening (+10°) (degrees) 200
Application - Wood-Working Poor/Low
Product Function Clamping
Application - Food Processing Not Recommended
Clamp Arm Style Weldable
Toggle Lock Plus No
Application - Machining Fair/Medium
Application - Closures Poor/Low
Duty Cycle 3
Standard Material Forged alloy steel
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top