Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 506-MB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

506502

Visit Product Series:
CAD

Product Details Unit View:
Mounting Hole - Diameter (in) 0.32
Mounting Holes - Width (in) 1.77
Mounting Holes - Length (in) 1.97
Mounting Hole - Diameter (mm) 8.1
Mounting Holes - Length (mm) 50.0
Mounting Holes - Width (mm) 45.0
Used With Model/Series 506-MB|506-MBLSC
Product Series Clamp acessories
Application - Food Processing Not Recommended
Standard Material Steel
Application - Assembly Excellent/High
Product Type Clamp Accessories
Application - Welding Excellent/High
Application - Closures Poor/Low
Application - Wood-Working Poor/Low
Product Function Clamping
Application - Machining Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 3
Application - Checking Fixtures Fair/Medium
PublishedDate 1677675523000
Accessory Type Base Plate
Back to Top