Manual Clamping
Destaco’s CPI-DC-2525S-8 Series of straight brackets with swivel capability are designed to connect a 25 mm tube to a 25 mm tube.

507206

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.56
Thread (in) 5/16-18
Length (in) 2.75
Length (mm) 69.9
Cap Width (mm) 14.2
Product Series Clamp acessories
Accessory Type Swivel Foot Spindle
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top