Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

507208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 5/16-18
Cap Width (in) 0.75
Length (in) 3
Cap Width (mm) 19.1
Length (mm) 76.2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Product Function Clamping
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
Back to Top