Manual Clamping
Destaco’s large diameter swivel spindles are clamp accessories that are available in a range of lengths, width, and thread types.

507209

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 5/16-18
Cap Width (in) 1.5
Length (in) 2.98
Length (mm) 75.7
Cap Width (mm) 38.1
Product Type Clamp Accessories
Product Function Clamping
Product Series Clamp acessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Large Diameter Swivel Spindle
Back to Top