Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
12.4
maximum_torque_inlb_english
190
output_overturning_moment_capacity_inlb_english
791
output_shaft_dia_in_english
0.79
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.54
Output Radial Capacity (lb)
379
Internal Inertia (lb-in²)
1.5
B10 Torque Capacity (in-lb)
275
b10_torque_capacity_inlb_english
275
Center Distance (in)
2.0
Maximum Torque (in-lb)
190
Output Overturning Moment Capacity (in-lb)
791
center_distance_in_english
1.9685039370079
Output Thrust/Axial Capacity (lb)
545
output_thrust_axial_capacity_lb_english
545
Output Shaft Diameter (in)
0.79
output_radial_capactiry_lb_english
379
Internal Inertia (lb-in²)
1.5
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00362
output_overturning_moment_capacity_nm_metric
89
output_thrust_axial_capacity_n_metric
2425
b10_torque_capacity_nm_metric
31.1
Output Radial Capacity (N)
1687
B10 Torque Capacity (Nm)
31.1
Output Shaft Diameter (mm)
20
Imperial or Metric Product
Metric
Center Distance (mm)
50
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00045
Internal Inertia (kgm²)
0.00044
output_radial_capactiry_n_metric
1687
Output Overturning Moment Capacity (Nm)
89
Internal Inertia (kgm²)
0.00044
Maximum Torque (Nm)
21.5
output_shaft_dia_mm_metric
20
center_distance_mm_metric
50
Output Thrust/Axial Capacity (N)
2425
Maximum Torque (Nm)
21.5