b10_torque_capacity_inlb_english
300
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.5
output_overturning_moment_capacity_inlb_english
791
output_thrust_axial_capacity_lb_english
545
Internal Inertia (lb-in²)
1.5
Center Distance (in)
2.0
maximum_torque_inlb_english
287
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.17
Output Shaft Diameter (in)
0.79
Internal Inertia (lb-in²)
1.5
Output Overturning Moment Capacity (in-lb)
791
output_radial_capactiry_lb_english
379
center_distance_in_english
1.9685039370079
Output Thrust/Axial Capacity (lb)
545
Output Radial Capacity (lb)
379
B10 Torque Capacity (in-lb)
300
output_shaft_dia_in_english
0.79
Maximum Torque (in-lb)
287
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00044
Maximum Torque (Nm)
32.4
output_radial_capactiry_n_metric
1687
b10_torque_capacity_nm_metric
33.9
Internal Inertia (kgm²)
0.00044
Imperial or Metric Product
Metric
Maximum Torque (Nm)
32.4
output_overturning_moment_capacity_nm_metric
89
Output Thrust/Axial Capacity (N)
2425
output_shaft_dia_mm_metric
20
output_thrust_axial_capacity_n_metric
2425
Output Overturning Moment Capacity (Nm)
89
Output Radial Capacity (N)
1687
Center Distance (mm)
50
Internal Inertia (kgm²)
0.00044
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00005
B10 Torque Capacity (Nm)
33.9
Output Shaft Diameter (mm)
20
center_distance_mm_metric
50