Output Shaft Diameter (in)
1.625
mounting_surface_diameter_in_english
3.38
b10_torque_capacity_inlb_english
2360.0
Height To Mounting Surface (in)
11.0
height_t0_mounting_surface_in_english
11.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
26.505
Mounting Surface Diameter (in)
3.38
output_thrust_axial_capacity_lb_english
2277.0
Output Radial Capacity (lb)
1986.0
output_radial_capactiry_lb_english
1986.0
Maximum Torque (in-lb)
2757.0
output_shaft_dia_in_english
1.625
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.274
Center Distance (in)
2.375
Output Overturning Moment Capacity (in-lb)
6951.0
Output Thrust/Axial Capacity (lb)
2277.0
Internal Inertia (lb-in²)
45.0
center_distance_in_english
2.375
B10 Torque Capacity (in-lb)
2360.0
Internal Inertia (lb-in²)
45.0
output_overturning_moment_capacity_inlb_english
6951.0
maximum_torque_inlb_english
2757.0
Output Overturning Moment Capacity (Nm)
785.0
Output Radial Capacity (N)
8838.0
Imperial or Metric Product
Imperial
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00096
B10 Torque Capacity (Nm)
267.0
Center Distance (mm)
60.3
Mounting Surface Diameter (mm)
85.9
Output Thrust/Axial Capacity (N)
10133.0
Internal Inertia (kgm²)
0.0132
b10_torque_capacity_nm_metric
267.0
output_shaft_dia_mm_metric
41.275
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Output Shaft Diameter (mm)
41.275
mounting_surface_diameter_mm_metric
85.852
Height To Mounting Surface (mm)
279.4
Maximum Torque (Nm)
312.0
output_thrust_axial_capacity_n_metric
10133.0
output_radial_capactiry_n_metric
8838.0
Maximum Torque (Nm)
312.0
Internal Inertia (kgm²)
0.0132
output_overturning_moment_capacity_nm_metric
785.0
center_distance_mm_metric
60.325
height_t0_mounting_surface_mm_metric
279.4