Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

527208

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.88
Length (in) 3.5
Thread (in) 3/8-16
Cap Width (mm) 22.4
Length (mm) 88.9
Accessory Type Flat-Tip Bonded Neoprene Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Function Clamping
Product Type Clamp Accessories
Back to Top