Manual Clamping
Destaco’s 533-LB Series heavy-duty, vertical hold down clamps feature straight base, hardened steel pivot pins and bushings, and solid bar.

533-LB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1500.0
Height Under Clamp Arm (in) 2.17
Clamp Arm Length (in) 2.56
Weight (lb) 2.2
Maxmum Holding Capacity (N) 7000.0
Height Under Clamp Arm (mm) 55.1
Weight (kg) 1.0
Clamp Arm Length (mm) 65.0
PublishedDate 1674246605000
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Clamp Arm Style Long Solid Bar
Product Type Heavy Duty
Handle Vertical
Product Function Clamping
Handle Opening (+10°) 90.0
Application - Closures Poor/Low
Application - Assembly Excellent/High
Service Environment Harsh/Dirty
Clamp Bar Opening (+10°) (degrees) 120.0
Duty Cycle 3
Toggle Lock Plus No
Application - Wood-Working Poor/Low
Application - Welding Excellent/High
Base Mounting Style Straight
Bolt Retainer 533108-M
Application - Food Processing Not Recommended
Standard Material Steel
Product Series 533/535
Application - Checking Fixtures Excellent/High
Back to Top