Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
56H40-2C6
56H40-2C6
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Stroke (in)
3.5
Shear Force (lb)
45
Weight (lb)
5.5
Deviation (in)
0.007
Stroke (mm)
60
Deviation (mm)
0.12
Weight (kg)
2.5
Shear Force (N)
200
Product Series
56H40-2
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top