center_thru_hole_diameter_in_english
1.75
output_radial_capactiry_lb_english
945.0
output_thrust_axial_capacity_lb_english
2360.0
b10_torque_capacity_inlb_english
4312.0
Center Distance (in)
4.25
output_overturning_moment_capacity_inlb_english
3305.0
Internal Inertia (lb-in²)
112.0
Height To Mounting Surface (in)
5.9
Center Thru Hole Diameter (in)
1.75
Mounting Surface Diameter (in)
6.5
Output Radial Capacity (lb)
945.0
height_t0_mounting_surface_in_english
5.94
B10 Torque Capacity (in-lb)
4312.0
Output Overturning Moment Capacity (in-lb)
3305.0
Internal Inertia (lb-in²)
112.0
Output Thrust/Axial Capacity (lb)
2360.0
maximum_torque_inlb_english
4163.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
48.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
361.0
Maximum Torque (in-lb)
4163.0
mounting_surface_diameter_in_english
6.5
center_distance_in_english
4.25
output_overturning_moment_capacity_nm_metric
0.967
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.014
center_thru_hole_diameter_mm_metric
44.5
output_thrust_axial_capacity_n_metric
10502.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.106
Center Distance (mm)
108.0
output_radial_capactiry_n_metric
4205.0
Mounting Surface Diameter (mm)
165.1
B10 Torque Capacity (Nm)
487.0
Output Thrust/Axial Capacity (N)
10502.0
b10_torque_capacity_nm_metric
487.0
Maximum Torque (Nm)
470.0
Internal Inertia (kgm²)
0.033
Maximum Torque (Nm)
470.0
mounting_surface_diameter_mm_metric
165.1
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
150.9
height_t0_mounting_surface_mm_metric
150.876
Output Overturning Moment Capacity (Nm)
0.967
Internal Inertia (kgm²)
0.033
center_distance_mm_metric
107.95
Center Thru Hole Diameter (mm)
44.5
Output Radial Capacity (N)
4205.0