Manual Clamping
Destaco’s 602 Series straight line action clamps are versatile and compact models that feature a threaded body for through hole mounting.

602-SS

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 0.75
Weight (lb) 0.11
Maximum Holding Capacity (lbf) 200
Plunger Height (in) 0.75
Plunger Height (mm) 19.1
Plunger Travel (mm) 19.1
Imperial or Metric Product Imperial
Weight (kg) 0.05
Maxmum Holding Capacity (N) 900
Standard Material Stainless Steel
Plunger Round
Base Mounting Style Flange
Mounting Nut (Supplied) 602905
Toggle Lock Plus No
Spindle (Recommended) 202943
Product Type Straight Line Action Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 602/604/624
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1/28:1
Product Function Clamping
Product Type Standard
Plunger Thread 1/4-20
Spindle Included? No
Product Accessories
202943
Spindle stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top