Manual Clamping
Destaco’s 7-101 Series heavy-duty, cam action clamps feature accommodations for variable workpiece thicknesses, heavy duty construction, and solid clamp arms that can be modified to suit your application requirements.

7-101

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.44
Weight (lb) 1.0
Clamp Arm Length (in) 3.12
Maximum Holding Capacity (lbf) 475.0
Clamp Arm Length (mm) 79.2
Maxmum Holding Capacity (N) 2110.0
Height Under Clamp Arm (mm) 36.6
Weight (kg) 0.45
PublishedDate 1673990920000
Application - Assembly Excellent/High
Handle Vertical
Product Type Cam Action
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Clamp Arm Style Solid Bar
Toggle Lock Plus No
Application - Welding Excellent/High
Application - Wood-Working Poor/Low
Duty Cycle 3
Application - Checking Fixtures Poor/Low
Accomodates Workpiece Variation No
Application - Closures Poor/Low
Product Series 7-58,59,60,101
Product Function Clamping
Service Environment Normal
Back to Top