Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8007-E
8007-E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.68
Height Under Clamp Arm (in)
1.39
Maximum Holding Capacity (lbf)
830.0
Air Consumption (ft³)
0.016
Weight (lb)
3.53
exerting_force_lbf_english
605.0
Exerting Force (lbf)
605.0
Exerting Force (N)
2700.0
Weight (kg)
1.6
exerting_force_n_metric
2700.0
Maxmum Holding Capacity (N)
3700.0
Clamp Arm Length (mm)
68.0
Height Under Clamp Arm (mm)
35.2
Air Consumption (dm³)
0.44
Product Function
Clamping
Product Series
8007
Product Type
Pneumatic Toggle Clamp
PublishedDate
1673557043000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top