B10 Torque Capacity (in-lb)
14718.0
b10_torque_capacity_inlb_english
14718.0
Output Overturning Moment Capacity (in-lb)
2669.0
output_thrust_axial_capacity_lb_english
1246.0
Internal Inertia (lb-in²)
21.0
Maximum Torque (in-lb)
1965.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.097
Center Distance (in)
3.1
center_distance_in_english
3.1496062992
output_shaft_dia_in_english
1.18
Output Thrust/Axial Capacity (lb)
1246.0
Output Shaft Diameter (in)
1.18
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
24.924
Output Radial Capacity (lb)
1189.0
output_radial_capactiry_lb_english
1189.0
maximum_torque_inlb_english
1965.0
Internal Inertia (lb-in²)
21.0
output_overturning_moment_capacity_inlb_english
2669.0
Maximum Torque (Nm)
222.0
Output Overturning Moment Capacity (Nm)
302.0
output_thrust_axial_capacity_n_metric
5545.0
B10 Torque Capacity (Nm)
1663.0
Maximum Torque (Nm)
222.0
center_distance_mm_metric
80.0
Output Thrust/Axial Capacity (N)
5545.0
b10_torque_capacity_nm_metric
1663.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
output_shaft_dia_mm_metric
30.0
Output Shaft Diameter (mm)
30.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
output_radial_capactiry_n_metric
5291.0
output_overturning_moment_capacity_nm_metric
302.0
Internal Inertia (kgm²)
0.0061
Internal Inertia (kgm²)
0.0061
Center Distance (mm)
80.0
Output Radial Capacity (N)
5291.0
Imperial or Metric Product
Metric