Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-320C000

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Pin Diameter Max (in) 0.91
Weight (lb) 6.61
Cylinder Bore (in) 1.18
Pin Diameter Min (in) 0.78
Operating Pressure (PSI) 87 (maximum)
Clamping Force (lb) 450
Air Consumption per double stroke at 87 psi (ft³) 0.03
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 30
Weight (kg) 3
Clamping Force (N) 2000
Pin Diameter Max (mm) 23
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Min (mm) 20
Clamp Arm Style U-Arm (Right Offset)
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 82P
Replacement Seal Kit 8PW-019-1-00
Product Function Clamping
Port Size G 1/8
Product Type Single-Sided Hook
Back to Top