Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-325C0D0

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Double-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.18
Clamping Force (lb) 450
Pin Diameter Min (in) 0.91
Pin Diameter Max (in) 1.1
Weight (lb) 6.61
Operating Pressure (PSI) 87 (maximum)
Air Consumption per double stroke at 87 psi (ft³) 0.03
Operating Pressure (bar) 6 (maximum)
Weight (kg) 3
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Max (mm) 28
Pin Diameter Min (mm) 23.1
Cylinder Bore (mm) 30
Clamping Force (N) 2000
Product Series 82P
Port Size G 1/8
Product Function Clamping
Clamp Arm Style U-Arm (Right Offset)
Product Type Double-Sided-Hook
Replacement Seal Kit 8PW-019-1-00
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top