Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-330C000

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Max (in) 1.3
Weight (lb) 6.61
Cylinder Bore (in) 1.18
Air Consumption per double stroke at 87 psi (ft³) 0.03
Clamping Force (lb) 450
Pin Diameter Min (in) 1.1
Weight (kg) 3
Operating Pressure (bar) 6 (maximum)
Pin Diameter Max (mm) 33
Clamping Force (N) 2000
Cylinder Bore (mm) 30
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Min (mm) 28.1
Replacement Seal Kit 8PW-019-1-00
Product Series 82P
Product Function Clamping
Product Type Single-Sided Hook
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style Lateral (Side) Arm
Port Size G 1/8
Back to Top