Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-330C0D0

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Double-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Pin Diameter Min (in) 1.1
Clamping Force (lb) 450
Pin Diameter Max (in) 1.3
Weight (lb) 6.61
Air Consumption per double stroke at 87 psi (ft³) 0.03
Operating Pressure (PSI) 87 (maximum)
Cylinder Bore (in) 1.18
air_consumption_double_stroke_6bar_dm_metric 0.8
Pin Diameter Max (mm) 33
Weight (kg) 3
Clamping Force (N) 2000
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 30
Pin Diameter Min (mm) 28.1
Replacement Seal Kit 8PW-019-1-00
Product Type Double-Sided-Hook
Product Function Clamping
Product Series 82P
Clamp Arm Style Lateral (Side) Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Port Size G 1/8
Back to Top