Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P35-340B800

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.38
Pin Diameter Max (in) 1.77
Air Consumption per double stroke at 87 psi (ft³) 0.04
Clamping Force (lb) 787
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Min (in) 1.3
Weight (lb) 7.5
Operating Pressure (bar) 6 (maximum)
Pin Diameter Min (mm) 33.1
Cylinder Bore (mm) 35
Pin Diameter Max (mm) 45
air_consumption_double_stroke_6bar_dm_metric 1
Clamping Force (N) 3500
Weight (kg) 3.4
Port Size G 1/8
Clamp Arm Style Lateral (Side) Arm
Product Type Single-Sided Hook
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 8PW-001-1-00
Product Function Clamping
Product Series 82P
Back to Top