Heavy-Duty Pneumatic Clamping
The 82P-720 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P50-720

Visit Product Series:
CAD
Product Details Unit View:
Clamping Force (lb) 337
Cylinder Bore (in) 1.97
Operating Pressure (PSI) 87 (maximum)
Weight (lb) 7.05
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 50
Weight (kg) 3.2
Clamping Force (N) 1500
PublishedDate 1670535725000
Product Series 82P-720
Product Type Compensating Hook Pin
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Accessories
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-151-1
Sensor REPLACED BY 8EA-151-3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top