Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco’s 86P40-205L400B Series pneumatic pin clamps are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P40-205L400B

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 0.79
Weight (lb) 3.53
Pushing Force (lb) 139
Cylinder Bore (in) 1.57
Retraction Force (lb) 117
Retraction Force (N) 520
Stroke (mm) 20
Weight (kg) 1.6
Cylinder Bore (mm) 40
Pushing Force (N) 620
Product Type Single Unit
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 86P40-2
Product Function Clamping
Back to Top